A36HB-A5SF-0100COABV4-AMJ
Encoder Products
Encoders
ae
A36HB
Powered by
CAD模型選擇
{encoder/encoders/ae/a36hb/a36hb_asmtab.prj},{NB=A36HB-A5SF-0100COABV4-AMJ},{MDL=Absolute Series},{BS=A5},{MNT=SF},{STR=01},{MTR=00},{COMMP=CO},{SR=Revision A},{OC=B},{IV=V4},{CT=AMJ},{PPATH=ma36h_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
A36HB-A5SF-0100COABV4-AMJ
MDL
Model
Absolute Series
BS
Bore Size
(AS) 1/4", 0.250"
(06) 6 mm
(AS) 1/4", 0.250"
(06) 6 mm
MNT
Mounting
(SF) 1.812" (46 mm) Slotted Flex-Mount
(SD) 1.575" (40 mm) Slotted Flex Mount
(SW) 1.653" (42 mm) Slotted Flex-Mount
(SF) 1.812" (46 mm) Slotted Flex-Mount
(SD) 1.575" (40 mm) Slotted Flex Mount
(SW) 1.653" (42 mm) Slotted Flex-Mount
STR
Single Turn Resolution
(01) 1 Bit
(02) 2 Bit
(03) 3 Bit
(04) 4 Bit
(05) 5 Bit
(06) 6 Bit
(07) 7 Bit
(08) 8 Bit
(09) 9 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
(01) 1 Bit
(02) 2 Bit
(03) 3 Bit
(04) 4 Bit
(05) 5 Bit
(06) 6 Bit
(07) 7 Bit
(08) 8 Bit
(09) 9 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
MTR
Multiturn Resolution
(00) Single Turn
(01) 01 Bit
(02) 02 Bit
(03) 03 Bit
(04) 04 Bit
(05) 05 Bit
(06) 06 Bit
(07) 07 Bit
(08) 08 Bit
(09) 09 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
(17) 17 Bit
(18) 18 Bit
(19) 19 Bit
(20) 20 Bit
(21) 21 Bit
(22) 22 Bit
(23) 23 Bit
(24) 24 Bit
(25) 25 Bit
(26) 26 Bit
(27) 27 Bit
(28) 28 Bit
(29) 29 Bit
(30) 30 Bit
(31) 31 Bit
(32) 32 Bit
(33) 33 Bit
(34) 34 Bit
(35) 35 Bit
(36) 36 Bit
(37) 37 Bit
(38) 38 Bit
(39) 39 Bit
(40) 40 Bit
(41) 41 Bit
(42) 42 Bit
(43) 43 Bit
(00) Single Turn
(01) 01 Bit
(02) 02 Bit
(03) 03 Bit
(04) 04 Bit
(05) 05 Bit
(06) 06 Bit
(07) 07 Bit
(08) 08 Bit
(09) 09 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
(17) 17 Bit
(18) 18 Bit
(19) 19 Bit
(20) 20 Bit
(21) 21 Bit
(22) 22 Bit
(23) 23 Bit
(24) 24 Bit
(25) 25 Bit
(26) 26 Bit
(27) 27 Bit
(28) 28 Bit
(29) 29 Bit
(30) 30 Bit
(31) 31 Bit
(32) 32 Bit
(33) 33 Bit
(34) 34 Bit
(35) 35 Bit
(36) 36 Bit
(37) 37 Bit
(38) 38 Bit
(39) 39 Bit
(40) 40 Bit
(41) 41 Bit
(42) 42 Bit
(43) 43 Bit
COMMP
Comm Protocol
(CO) CANopen
(SI) SSI
(CO) CANopen
(SI) SSI
SR
Software Revision
Revision A
OC
Output Code
(B) Binary
(B) Binary
IV
Input Voltage
(V4) 5 to 32 VDC
(V4) 5 to 32 VDC
CT
Connector Type
(AMJ) 5-pin M12 End Mount
(AMJ) 5-pin M12 End Mount
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸