您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
AR-403
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Ball & ACME Screws, Nuts & Flanges
Screw Mounts
Screw Mounts
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07010000/l4_d07010800/p040960/ar-402_asmtab.prj},{NB=AR-403},{PN=AR-403},{AMERSID=1048310},{APACID=-},{EMEAID=-},{FITSACMEDIAMETER=0.62500000},{FITSBALLDIAMETER=MIN},{LEAD=},{A=2.750},{B=2.000},{C=2.000},{E=1.380},{F=0.310},{G=1.190},{H=0.560},{K=0.280},{M=1.000},{P=0.340},{PC=0.5 x 0.56},{PPATH=ar-402/ar-402_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
AR-403
AR-403
AMERSID
Americas ID
1048310
1048310
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
FITSACMEDIAMETER
Fits Acme Diameter
5/8
5/8
Inch
FITSBALLDIAMETER
Fits Ball Diameter
Inch
LEAD
Lead
A
A Length
2.750
2.750
Inch
B
B Height
2.000
2.000
Inch
C
C Hole Spacing Along Length
2.000
2.000
Inch
E
E Hole Spacing Along Height
1.380
1.380
Inch
F
F Hole Spacing From Bottom Edge to Center
0.310
0.310
Inch
G
G Width
1.190
1.190
Inch
H
H Countersink Hole Spacing Along Width
0.560
0.560
Inch
K
K Hole Diameter
0.280
0.280
Inch
M
M Center Location
1.000
1.000
Inch
P
P Thru Hole Diameter
0.340
0.340
Inch
PC
P Countersink Diameter and Depth
0.5 x 0.56
0.5 x 0.56
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews