RKC-95
Essentra Components
Extrusions & Structural Systems
Structural System Brackets & Connectors
Structural Tubing Connectors
Structural Tubing Clamps
Structural Tubing Clamps - Base
Powered by
CAD模型選擇
{essentra/l1_j00000000/l2_j03000000/l3_j03050000/l4_j03050100/p080285/rkc-95.prj},{NB=RKC-95},{PN=RKC-95},{AMERSID=1104998},{APACID=-},{EMEAID=-},{A=1.00000000},{B=0.260},{C=2.440},{D=1.770},{E=1.770},{G=2.950},{H=2.240},{L=2.200},{N=0.390}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
RKC-95
RKC-95
AMERSID
Americas ID
1104998
1104998
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Clamp Inside Diameter
1
1
Inch
B
B Hole Size
0.260
Inch
C
C Overall Length
2.440
Inch
D
D Width
1.770
Inch
E
E Length
1.770
Inch
G
G Flange Length
2.950
Inch
H
H Hole Spacing Center to Center
2.240
Inch
L
L Overall Height
2.200
Inch
N
N Flange Height
0.390
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews