您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
RKC-325
Essentra Components
Extrusions & Structural Systems
Structural System Brackets & Connectors
Structural Tubing Connectors
Structural Tubing Crosses
Structural Connection System Cross Clamp
Powered by
CAD模型選擇
{essentra/l1_j00000000/l2_j03000000/l3_j03050000/l4_j03050300/p080129/rkc-325.prj},{NB=RKC-325},{PN=RKC-325},{AMERSID=1099282},{APACID=-},{EMEAID=-},{A=0.50000000},{B=1.25000000},{C=1.060},{D=1.570},{E=1.300},{G=1.570},{H=1.020},{K=2.360},{L=3.310}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
RKC-325
AMERSID
Americas ID
1099282
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Clamp Inside Diameter
1/2
Inch
B
B Clamp Inside Diameter
1 1/4
Inch
C
C Length Center to Center
1.060
Inch
D
D Width
1.570
Inch
E
E Height
1.300
Inch
G
G Outside Diameter
1.570
Inch
H
H Width
1.020
Inch
K
K Length From Screw Center to Edge
2.360
Inch
L
L Overall Length
3.310
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews