WP-120
Essentra Components
Extrusions & Structural Systems
Structural System Brackets & Connectors
Structural Tubing Connectors
Structural Tubing Crosses
2 Way Connector Clamps - Split Assembly
Powered by
CAD模型選擇
{essentra/l1_j00000000/l2_j03000000/l3_j03050000/l4_j03050300/p080136/wp-100_asmtab.prj},{NB=WP-120},{PN=WP-120},{AMERSID=1099336},{APACID=-},{EMEAID=-},{VERSION=Black},{D11=48},{D22=48},{S1=-},{S2=-},{D3=M10 x 1.5},{D3SS=-},{K=76},{L1=125.0},{L2=98},{M=55.0},{MS=Metric},{SER=GN134},{D1=48},{D2=48},{MCWDTH=33.500},{ALEN=21.500},{SQCON=U},{CCON=S},{SQCCON=S},{CTCL=0.0000},{CTCH=0.0000},{CTCR=0.0000},{PPATH=wp-100/wp-100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
WP-120
WP-120
AMERSID
Americas ID
1099336
1099336
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
Black
Black
D11
d1 Bore Diameter 1
48
48
D22
d1 Bore Diameter 2
48
48
S1
s1 Square Bore Diameter 1
-
-
S2
s2 Square Bore Diameter 2
-
-
D3
d3 Thread Size
M10 x 1.5
M10 x 1.5
D3SS
d4 Screw Size
-
-
K
k Clamping Length
76
76
mm
L1
l1 Overall Length
125.0
125.0
mm
L2
l2 Overall Height
98
98
mm
M
m Hole Center to Hole Center
55.0
55.0
mm
MS
Measurement System
Metric
Metric
SER
Series Number
GN134
GN134
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews