ABC-19T
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/abc-8t.prj},{NB=ABC-19T},{PN=ABC-19T},{AMERSID=1044161},{APACID=-},{EMEAID=-},{THREAD=5/8-11},{M=0.6250},{A=0},{B=3},{DEPTH=0.75000000},{C=1.12500000},{D=1.75000000},{E=1.06250000},{F=0.37500000},{G=1.00000000},{H=30 Degrees},{ASKETCH1=6.000},{DEPTHSKETCH5=0.750},{MINORDIAMETERSKE=0.546},{PITCHHELIXSPIRAL=0.09091},{STATEMIRROR0=S},{STATECUTSWEEP0=U},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
ABC-19T
ABC-19T
AMERSID
Americas ID
1044161
1044161
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
THREAD
Thread
5/8-11
5/8-11
A
A Double Handle Length Center to Center
0
0
Inch
B
B Single Handle Length Center to Center
3
3
Inch
DEPTH
Depth
3/4
3/4
Inch
C
C Hub Diameter
1 1/8
1 1/8
Inch
D
D Hub Height
1 3/4
1 3/4
Inch
E
E Handle Location
1 1/16
1 1/16
Inch
F
F Handle Bar Diameter
3/8
3/8
Inch
G
G Handle Ball Diameter
1
1
Inch
H
H Handle Angle
30 Degrees
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews