KHC-8
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/khc-2.prj},{NB=KHC-8},{PN=KHC-8},{AMERSID=1085324},{APACID=-},{EMEAID=-},{A=1/2-13},{B=0.670},{D=1.100},{E=0.750},{F=0.200},{G=2.010},{H=2.680},{L=4.170},{MINORDIAMETERSKE=0.434},{PITCHHELIXSPIRAL=0.07692},{ND=0.5000},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
KHC-8
KHC-8
AMERSID
Americas ID
1085324
1085324
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Internal Thread Size
1/2-13
1/2-13
B
B Depth Size
0.670
0.670
Inch
D
D Body Diameter
1.100
1.100
Inch
E
E Base Diameter
0.750
0.750
Inch
F
F Base Height
0.200
0.200
Inch
G
G Body Height
2.010
2.010
Inch
H
H Handle Height
2.680
2.680
Inch
L
L Handle Length
4.170
4.170
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews