KHC-214
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/khc-200.prj},{NB=KHC-214},{PN=KHC-214},{AMERSID=1044972},{APACID=-},{EMEAID=-},{TYPE=0 Degrees},{A=3/4-10},{B=1.06},{D=1.61},{E=1.18},{F=0.30},{GENGAGED=2.70},{GDISENGAGED=3.01},{HSTRAIGHTHANDLE=2.22},{HANGLEDHANDLE=0.00},{LSTRAIGHTHANDLE=5.28},{LANGLEDHANDLE=0.00},{NS1=0.75000},{MINORDIAMETER3=0.100},{TOPCHAMFER1=1.340},{BOTTOMCHAMFER1=1.560},{RODDIAMETER2=0.510},{BALLLENGTH2=1.130},{BALLDIAMETER2=1.260},{H2=2.220},{HANGLED5=0.000},{HANDLELENGTH4=0.000},{L2=5.280},{LANGLED5=0.000},{PITCH=0.10000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
KHC-214
KHC-214
AMERSID
Americas ID
1044972
1044972
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Handle Type
0 Degrees
0 Degrees
A
A Thread Size
3/4-10
3/4-10
B
B Thread Depth
1.06
1.06
Inch
D
D Body Diameter
1.61
1.61
Inch
E
E Shoulder Diameter
1.18
1.18
Inch
F
F Should Height
0.30
0.30
Inch
GENGAGED
G Engaged Height
2.70
2.70
Inch
GDISENGAGED
G Disengaged Height
3.01
3.01
Inch
HSTRAIGHTHANDLE
H Straight Handle Height
2.22
2.22
Inch
HANGLEDHANDLE
H Angled Handle Height
0.00
0.00
Inch
LSTRAIGHTHANDLE
L Straight Handle Height
5.28
5.28
Inch
LANGLEDHANDLE
L Angled Handle Height
0.00
0.00
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews