KHC-246
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/khc-232.prj},{NB=KHC-246},{PN=KHC-246},{AMERSID=1044990},{APACID=-},{EMEAID=-},{TYPE=0 Degrees},{A=M20 x 2.25},{B3=27.0},{D1=41.0},{E1=30.0},{F1=7.5},{GENGAGED1=68.6},{GDISENGAGED=76.5},{HSTRAIGHTHANDLE=56.0},{HANGLEDHANDLE=0.0},{LSTRAIGHTHANDLE=134.0},{LANGLEDHANDLE=0.0},{NS=20.00000},{TOPCHAMFER1=34.15000},{BOTTOMCHAMFER1=39.50000},{RODDIAMETER2=13.00000},{BALLLENGTH2=28.80000},{BALLDIAMETER2=32.00000},{H2=56.40000},{H5=58.00000},{HANDLELENGTH4=27.00000},{L2=134.00000},{LANGLED5=88.00000},{PITCH=2.25000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
KHC-246
KHC-246
AMERSID
Americas ID
1044990
1044990
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
0 Degrees
0 Degrees
A
A Thread Size
M20 x 2.25
M20 x 2.25
B3
B Thread Depth
27.0
27.0
mm
D1
D Body Diameter
41.0
41.0
mm
E1
E Shoulder Diameter
30.0
30.0
mm
F1
F Should Height
7.5
7.5
mm
GENGAGED1
G Engaged Height
68.6
68.6
mm
GDISENGAGED
G Disengaged Height
76.5
76.5
mm
HSTRAIGHTHANDLE
H Straight Handle Height
56.0
56.0
mm
HANGLEDHANDLE
H Angled Handle Height
0.0
0.0
mm
LSTRAIGHTHANDLE
L Straight Handle Height
134.0
134.0
mm
LANGLEDHANDLE
L Angled Handle Height
0.0
0.0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews