KHC-92
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/khc-88.prj},{NB=KHC-92},{PN=KHC-92},{AMERSID=1085327},{APACID=-},{EMEAID=-},{A=M10 x 1.5},{B=17},{D=28},{E=19},{F=5},{G=51},{H=68},{L=106}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
KHC-92
KHC-92
AMERSID
Americas ID
1085327
1085327
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
M10 x 1.5
M10 x 1.5
B
B Thread Depth
17
17
mm
D
D Body Diameter
28
28
mm
E
E Hub Diameter
19
19
mm
F
F Hub Height
5
5
mm
G
G Body Height
51
51
mm
H
H Handle Height
68
68
mm
L
L Handle Length
106
106
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews