SOSB-3
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/odb-1.prj},{NB=SOSB-3},{PN=SOSB-3},{AMERSID=1085961},{APACID=-},{EMEAID=-},{MATERIAL=Stainless},{CONSTRUCTION=Blank Set Screw},{A=MIN},{B=4},{C=1.37500000},{D=2.25000000},{E=1.25000000},{F=0.50000000},{G=1.37500000},{H=30},{STATEMIRROR0=S},{A1=8.000},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
SOSB-3
SOSB-3
AMERSID
Americas ID
1085961
1085961
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Stainless
Stainless
CONSTRUCTION
Construction
Blank Set Screw
Blank Set Screw
A
A Two Handle Length
Inch
B
B One Handle Length
4
4
Inch
C
C Body Diameter
1 3/8
1 3/8
Inch
D
D Body Height
2 1/4
2 1/4
Inch
E
E Handle Height
1 1/4
1 1/4
Inch
F
F Handle Diameter
1/2
1/2
Inch
G
G Ball Diameter
1 3/8
1 3/8
Inch
H
H Offset Angle
30
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews