WAL-9
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/wal-9.prj},{NB=WAL-9},{PN=WAL-9},{AMERSID=1044922},{APACID=-},{EMEAID=-},{A=M8 x 1.25},{DEPTH=10},{C=1.000},{D=21},{E=13.500},{G=20},{H=33.500},{I=8},{L=70},{MINORDIAMETER=6.647},{PITCH=1.250},{B=0.39},{M=8},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
WAL-9
WAL-9
AMERSID
Americas ID
1044922
1044922
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Internal Thread Size
M8 x 1.25
M8 x 1.25
DEPTH
B Depth Size
10
10
mm
C
C Base Height
1.000
1.000
mm
D
D Body Diameter
21
21
mm
E
E Base Diameter
13.500
13.500
mm
G
G Ball Diameter
20
20
mm
H
H Body Height
33.500
33.500
mm
I
I Bar Diameter
8
8
mm
L
L Handle Length
70
70
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews