KHC-46
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080202/khc-22.prj},{NB=KHC-46},{PN=KHC-46},{HIDDEN=No},{AMERSID=1045106},{APACID=-},{EMEAID=-},{A=1/2-13},{C=0.79},{D=1.10},{E=0.75},{F=0.20},{G=2.01},{H=2.68},{L=4.17},{ND=0.50000},{PITCH=0.07690},{CONFIGURATIONKHC=Default},{CONF1=Default},{CONF11=KHC-46},{CONF111=Default},{CONF1111=Default},{STATEKHC221=S},{STATEKHC341=S},{STATEKHC461=R},{STATEKHC581=S},{STATEKHC681=S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
KHC-46
KHC-46
AMERSID
Americas ID
1045106
1045106
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Stud Thread Size
1/2-13
1/2-13
C
C Stud Length
0.79
0.79
Inch
D
D Body Diameter
1.10
1.10
Inch
E
E Base Diameter
0.75
0.75
Inch
F
F Base Height
0.20
0.20
Inch
G
G Overall Body Height
2.01
2.01
Inch
H
H Overall Height
2.68
2.68
Inch
L
L Handle Length (From Hole Center)
4.17
4.17
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews