WAL-23
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080202/wal-17.prj},{NB=WAL-23},{PN=WAL-23},{AMERSID=1085986},{APACID=-},{EMEAID=-},{A=3/8-16},{B=1.260},{C=0.100},{D=0.940},{E=0.630},{G=0.980},{H=1.570},{I=0.390},{L=3.780},{A1=0.3750},{PITCH=0.0625},{B1=0.39},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
WAL-23
WAL-23
AMERSID
Americas ID
1085986
1085986
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
3/8-16
3/8-16
B
B Thread Length
1.260
1.260
Inch
C
C Base Height
0.100
0.100
Inch
D
D Body Diameter
0.940
0.940
Inch
E
E Base Diameter
0.630
0.630
Inch
G
G Ball Diameter
0.980
0.980
Inch
H
H Body Height
1.570
1.570
Inch
I
I Bar Diameter
0.390
0.390
Inch
L
L Handle Length
3.780
3.780
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews