WAL-42
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080202/wal-33.prj},{NB=WAL-42},{PN=WAL-42},{AMERSID=1085996},{APACID=-},{EMEAID=-},{A=M10 x 1.5},{B=40.000},{C=2.500},{D=24.000},{E=16.000},{G=25.000},{H=40.000},{I=10.000},{L=96.000},{A1=10.000},{PITCH=1.500},{B1=0.39},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
WAL-42
WAL-42
AMERSID
Americas ID
1085996
1085996
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
M10 x 1.5
M10 x 1.5
B
B Thread Length
40.000
40.000
mm
C
C Base Height
2.500
2.500
mm
D
D Body Diameter
24.000
24.000
mm
E
E Base Diameter
16.000
16.000
mm
G
G Ball Diameter
25.000
25.000
mm
H
H Body Height
40.000
40.000
mm
I
I Bar Diameter
10.000
10.000
mm
L
L Handle Length
96.000
96.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews