您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
EH-4
Essentra Components
Pneumatics & Hydraulics
Air & Hydraulic Cylinders & Accessories
Hydraulic Cylinders
Hydraulic Cylinders - Cylindrical
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v02000000/l3_v02010000/p170055/eh-1_asmtab.prj},{NB=EH-4},{PN=EH-4},{AMERSID=1076428},{APACID=-},{EMEAID=-},{CYLINDERCAPACITY=5},{STROKE=5.000},{CYLINDEREFFECTIV=0.990},{OILCAPACITY=4.950},{A=8.500},{B=13.500},{D=1.500},{E=1.130},{F=1.000},{J=1.000},{K=0.250},{O=3/4-16},{P=0.560},{U=1.000},{V=1/4-20},{Z=0.560},{W=1 1/2-16},{X=1.130},{PPATH=eh-1/eh-1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
EH-4
EH-4
AMERSID
Americas ID
1076428
1076428
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CYLINDERCAPACITY
Cylinder Capacity Tons
5
5
STROKE
Stroke
5.000
5.000
Inch
CYLINDEREFFECTIV
Cylinder Effective Area in^3
0.990
0.990
Inch
OILCAPACITY
Oil Capacity in^4
4.950
4.950
Inch
A
A Collapsed Height
8.500
8.500
Inch
B
B Extended Height
13.500
13.500
Inch
D
D Outside Diameter
1.500
1.500
Inch
E
E Cylinder Bore Diameter
1.130
1.130
Inch
F
F Plunger Diameter
1.000
1.000
Inch
J
J Saddle Diameter
1.000
1.000
Inch
K
K Saddle Height
0.250
0.250
Inch
O
O Plunger Internal Thread
3/4-16
3/4-16
P
P Plunger Thread Length
0.560
0.560
Inch
U
U Base Mounting Holes Bolt Circle
1.000
1.000
Inch
V
V Base Mounting Holes Thread
1/4-20
1/4-20
Z
Z Base Mounting Holes Thread Depth
0.560
0.560
Inch
W
W Base Mounting Holes Collar Thread
1 1/2-16
1 1/2-16
X
X Collar Thread Length
1.130
1.130
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews