PAC-860
Essentra Components
Pneumatics & Hydraulics
Air & Hydraulic Cylinders & Accessories
Air Cylinder Accessories
Air Cylinder Mounting Brackets
Air Cylinder Mounting Brackets - Flange Type
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v02000000/l3_v02040000/l4_v02040200/p170011/pac-840.prj},{NB=PAC-860},{PN=PAC-860},{AMERSID=1079931},{APACID=-},{EMEAID=-},{FORBORESIZE=3/4 & 1 1/16},{A=0.62500000},{B=0.12500000},{C=1.87500000},{D=0.81250000},{E=1.37500000},{F=0.26562500},{G=0.75000000},{H=1.50000000},{J=1.00000000},{K=0.56250000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
PAC-860
PAC-860
AMERSID
Americas ID
1079931
1079931
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
FORBORESIZE
For Bore Size
3/4 & 1 1/16
3/4 & 1 1/16
A
A Hole Diameter
5/8
5/8
Inch
B
B Flange Thickness
1/8
1/8
Inch
C
C Length
1 7/8
1 7/8
Inch
D
D Hole Spacing
13/16
13/16
Inch
E
E Height
1 3/8
1 3/8
Inch
F
F Slot Width
17/64
17/64
Inch
G
G Hole Spacing
3/4
3/4
Inch
H
H Slot Location Center to Center
1 1/2
1 1/2
Inch
J
J Width
1
1
Inch
K
K Slot Location Along Width
9/16
9/16
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews