126182300000
Finder
Powered by
CAD模型選擇
{finder/12.prj},{NB=126182300000},{CODE=126182300000},{SHA256=VQFNdTBJRLCFB9jXXQfzg4BhuvDnnXRxcsFWbh/JeKM=},{INAME=126182300000},{NAME=126182300000},{NNCUSTOM=12 Series},{NTCUSTOM=Time switches},{NBCUSTOM=126182300000},{LINACUSTOM=126182300000},{STEPFILE=1261.stp},{PNGFILE=1261-time-switch.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
126182300000
126182300000
VAR0
Description
Type 12. 61 Digital Time switch allows for “weekly” programming. It can be programmed in “Classic” mode via the joystick, or “Smart” mode via smartphones with NFC communication. 1 CO 16 A output and functions: Switch ON, Switch OFF, PulseFeatures include: 1 CO 16 A output, Functions: Switch ON, Switch OFF, Pulse (1 s…59 min), Minimum time interval setting – 1 minute, Summer/Winter – European. Australian, Brazilian time,LCD display for status indication, set-up and programming,Lock with a 4-digit PIN, Back-lit display, Internal battery for set-up and programming without supply, easily replaceable from the front, Protective separation between supply and contacts,35 mm rail (EN 60715) mount, Cadmium-free contact material
Type 12. 61 Digital Time switch allows for “weekly” programming. It can be programmed in “Classic” mode via the joystick, or “Smart” mode via smartphones with NFC communication. 1 CO 16 A output and functions: Switch ON, Switch OFF, PulseFeatures include: 1 CO 16 A output, Functions: Switch ON, Switch OFF, Pulse (1 s…59 min), Minimum time interval setting – 1 minute, Summer/Winter – European. Australian, Brazilian time,LCD display for status indication, set-up and programming,Lock with a 4-digit PIN, Back-lit display, Internal battery for set-up and programming without supply, easily replaceable from the front, Protective separation between supply and contacts,35 mm rail (EN 60715) mount, Cadmium-free contact material
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews