147182300000
Finder
Powered by
CAD模型選擇
{finder/14.prj},{NB=147182300000},{CODE=147182300000},{SHA256=kQRKtCmpxJYjCR/KScIo54Z6SFhkTpejyO36hcbUo78=},{INAME=147182300000},{NAME=147182300000},{NNCUSTOM=14 Series},{NTCUSTOM=Modular electronic staircase timers},{NBCUSTOM=147182300000},{LINACUSTOM=147182300000},{STEPFILE=1471.stp},{PNGFILE=1471-multi-function-electronic-staircase-timer.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
147182300000
147182300000
VAR0
Description
Type 14. 01 Staircase timer, Multi-function with 16 A output contact, “switch-off warning” option, 17. 5 mm wide. Functions: – Timed staircase light (can be reset) – Timed staircase light (can be reset) + Stair maintenance – Timed staircase light (can be reset) with switch-off warning – Timed staircase light (can be reset) with switch-off warning + Stair maintenance – Timed step relay – Timed step relay with switch-off warning – Step relay – Light ONTime scales from 30 s to 20 min, Zero crossing load switching, Suitable for 3 and 4 wire systems, with automatic recognition, Compatible with movement detectors (18 Series), LED indicator, Cadmium-free contacts, Can be used with illuminated pushbuttons, “Blade + cross” regulator, selector switch, and 35 mm rail clip (EN 60715) that can all be operated with both slotted and cross-head screwdrivers, 35 mm rail (EN 60715) mounting, European patent
Type 14. 01 Staircase timer, Multi-function with 16 A output contact, “switch-off warning” option, 17. 5 mm wide. Functions: – Timed staircase light (can be reset) – Timed staircase light (can be reset) + Stair maintenance – Timed staircase light (can be reset) with switch-off warning – Timed staircase light (can be reset) with switch-off warning + Stair maintenance – Timed step relay – Timed step relay with switch-off warning – Step relay – Light ONTime scales from 30 s to 20 min, Zero crossing load switching, Suitable for 3 and 4 wire systems, with automatic recognition, Compatible with movement detectors (18 Series), LED indicator, Cadmium-free contacts, Can be used with illuminated pushbuttons, “Blade + cross” regulator, selector switch, and 35 mm rail clip (EN 60715) that can all be operated with both slotted and cross-head screwdrivers, 35 mm rail (EN 60715) mounting, European patent
VAR17
EF000003
DIN rail
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews