563291252040
Finder
Powered by
CAD模型選擇
{finder/56.prj},{NB=563291252040},{CODE=563291252040},{SHA256=3Fs1nmsZJjWNS2dzNLZFwZWAOAtAGnhs0Gwk/Av/M44=},{INAME=563291252040},{NAME=563291252040},{NNCUSTOM=56 Series},{NTCUSTOM=Miniature Power Relays},{NBCUSTOM=563291252040},{LINACUSTOM=563291252040},{STEPFILE=5632.stp},{PNGFILE=5632-miniature-power-relay.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
563291252040
563291252040
VAR0
Description
Power relays for railway applications Type 56. 32T, 2 changeover, 12 A, with socket on sockets/Faston 187. Features include: Compliant with EN 45545-2 + A1: 2016 (protection against fire and smoke), EN 61373, (resistance to shock and vibration, category 1, class B), EN 50155 (resistance to temperature and humidity, class TX), AC or DC coil with extended operating range, Cadmium-free contacts (standard version), Contact material options, Sockets Series 96, Coil Indication and EMC suppression modules, Accessories (sockets and timed modules)
Power relays for railway applications Type 56. 32T, 2 changeover, 12 A, with socket on sockets/Faston 187. Features include: Compliant with EN 45545-2 + A1: 2016 (protection against fire and smoke), EN 61373, (resistance to shock and vibration, category 1, class B), EN 50155 (resistance to temperature and humidity, class TX), AC or DC coil with extended operating range, Cadmium-free contacts (standard version), Contact material options, Sockets Series 96, Coil Indication and EMC suppression modules, Accessories (sockets and timed modules)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews