9751SMA
Finder
Powered by
CAD模型選擇
{finder/97.prj},{NB=9751SMA},{CODE=9751SMA},{VAR7=MIN},{SHA256=x2bwRSiib0Tjwgl8dpo1HSSOcDf7hsZYIBgDdXHLUz4=},{INAME=9751sma},{NAME=9751sma},{NNCUSTOM=97 Series},{NTCUSTOM=Sockets for 46 Series relays},{NBCUSTOM=9751SMA},{LINACUSTOM=9751SMA},{STEPFILE=9751.stp},{PNGFILE=9751-socket-for-relay.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
9751SMA
9751SMA
VAR0
description
Type 97. 51 socket with screwless (spring clamp) terminals, panel or rail mount 35 mm (EN 60715), for use with Type 46. 61 relays. Accessories – Plastic retention and release clip (supplied with socket – SPA packaging code) 097. 01 – Metal retaining clip 097. 71 – Type 99. 02 Series modules – Timing modules 86. 30 SeriesFeatures include: Nominal rating 10 A – 250 V AC 8 A – 250 V AC, Dielectric strength 6 kV (1. 2/50 μs) between coil and contacts, Protection category IP 20. Ambient temperature ° C –25 … + 70
Type 97. 51 socket with screwless (spring clamp) terminals, panel or rail mount 35 mm (EN 60715), for use with Type 46. 61 relays. Accessories – Plastic retention and release clip (supplied with socket – SPA packaging code) 097. 01 – Metal retaining clip 097. 71 – Type 99. 02 Series modules – Timing modules 86. 30 SeriesFeatures include: Nominal rating 10 A – 250 V AC 8 A – 250 V AC, Dielectric strength 6 kV (1. 2/50 μs) between coil and contacts, Protection category IP 20. Ambient temperature ° C –25 … + 70
VAR2
EF012278
9751SMA
9751SMA
VAR3
EF000194
NONE
NONE
VAR4
EF000193
VAR5
EF001503
3
3
VAR7
EF003882
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews