GXO20.46ICR
Fluro
Motor Sport
Spherical Plain Bearings
Series K
rustproof design
Requires maintenance
GXO..RR, GXO..ICR
Powered by
CAD模型選擇
{fluro/motorsportteile/gelenklager/massreihe_k/rostfreie_ausfuhrung/wartungspflichtig/gxo_rr/gxo_rr_asmtab.prj},{NB=Gelenklager GXO20.46ICR (0-0)},{IDNR=},{BEZ=GXO20.46ICR},{PDF=gxo_rr},{GR=20},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=25},{M=18.0},{A=46},{O=24.3},{ST=268.0},{DT=31.0},{KIPPWINKEL=14},{GEW=200},{VERS=7},{PPATH=gxo_rr_asmtpl.prj},{MD=360},{MAT1=Hochleistungsstahl 45S20},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
IDNR
Ident number
BEZ
Description
GXO20.46ICR
GXO20.46ICR
GR
Size
20
20
mm
D
H7
20
20
mm
ALPHA
Pivoting angle
°
ROT
Rotation
°
INFO
PDF-Datasheet
PDF-Datasheet
B
25
25
mm
M
18.0
18.0
mm
A
h6
46
46
mm
O
24.3
24.3
mm
ST
static radial load Co
268.0
268.0
kN
DT
dynamic radial load Co
31.0
31.0
kN
KIPPWINKEL
Pivoting angle
14
14
°
GEW
Unit weight
200
200
g
MD
Min- / Max values in direction of rotation
360
°
MAT1
Insert material
Extra heavy-duty steel 45S20
Extra heavy-duty steel 45S20
MAT2
Inner ring material
Bearing steel 100Cr6
Bearing steel 100Cr6
CTN
Customs tariff number
84833038
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸