Control Knob GN 624-50-K10-DGN
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 624
GN 624 K
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/drehknoepfe/gn624/gn624_k/gn624.prj},{NB=Drehknopf GN 624-50-K10-DGN},{PARTNUMBER=GN 624-50-K10-DGN},{NORMNR=GN 624},{D1=50},{D2X=10},{D2=K10},{FARBEVIS=grün},{AUSWAHL=schwarzgrau(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT)},{D3=22},{D4=43},{D5=28},{D6=40.0},{D7=4},{D8=4.2},{L1=38},{L2=3.5},{L3=22},{L4=12},{L5=14},{R=15},{WEIGHT=0.0955},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 624-50-K10-DGN
GN 624-50-K10-DGN
D1
50
50
mm
D2
Keyway (K)
K10
K10
mm
D3
22
22
mm
D4
43
43
mm
D5
28
28
mm
D6
40.0
40.0
mm
D7
4
4
mm
D8
4.2
4.2
mm
L1
38
38
mm
L2
3.5
mm
L3
22
22
mm
L4
12
12
mm
L5
14
14
mm
R
15
15
mm
WEIGHT
Weight
0.0955
0.0955
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸