Control knob with adjustable spindle GN 727-27-A-SL
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 727
GN 727 A
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/drehknoepfe/gn727/gn727_a/gn_727_a_sl_asmtab.prj},{NB=Drehknopf mit Verstellspindel GN 727-27-A-SL (Unactivated)},{PARTNUMBER=GN 727-27-A-SL},{NORMNR=GN 727},{POS=0},{D1=27},{D2=M6},{NDM2=6},{D3=M12x1},{NDM3=12},{KZ= 'SR', 'Rechtsdrehung', 'SL', 'Linksdrehung'},{D4=6.4},{D5=18},{D6=4.3},{D7=38},{B1=10},{B2=20},{H=4.3},{K1=28},{K2=22},{L1=54},{L2=19.5},{L3=37.5},{L4=0.5},{S=10},{W=10},{FORM=A},{W1=10.000},{D61=8.000},{S1=4.600},{H1=2.200},{D=18.900},{PPATH=gn_727_a_sl_asmtpl.prj},{WEIGHT=0.1030},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 727-27-A-SL
GN 727-27-A-SL
POS
Position
Unactivated
Activated
Unactivated
Activated
D1
27
27
mm
D2
Thread
M6
M6
D3
Thread
M12x1
M12x1
D4
6.4
6.4
mm
D5
18
18
mm
D6
4.3
4.3
mm
D7
38
38
mm
B1
10
10
mm
B2
20
20
mm
H
4.3
4.3
mm
K1
28
28
mm
L1
+0.2
54
54
mm
L2
19.5
19.5
mm
L3
37.5
37.5
mm
L4
0.5
mm
S
10
10
mm
W
Adjustable range
10
10
mm
WEIGHT
Weight
0.1030
0.1030
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸