Scale ring GN 164-40-B16-MCRS
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Scale rings
GN 164
GN 164 MT
GN 164 B MCRS
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/skalenringe/gn164/gn164_b/gn164_a_mcrs/gn164_a_mcrs.prj},{NB=Skalenring GN 164-40-B16-MCRS},{PARTNUMBER=GN 164-40-B16-MCRS},{NORMNR=GN 164},{D1=40},{D2=B16},{D2X=16.000},{D3=41.3},{D4=16},{D5=12.5},{A=4.0},{B=3.0},{WK=23.0},{WEIGHT=0.1720},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 164-40-B16-MCRS
GN 164-40-B16-MCRS
D1
+/-0.02
40
40
mm
D2
Bore H7
B16
B16
D3
41.3
41.3
mm
D4
-0.02/-0.05
16
16
mm
D5
12.5
12.5
mm
WEIGHT
Weight
0.1720
0.1720
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸