Position Indicator GN 955-003-AN-L-SG
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 955
GN 955 L
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/stellungsanzeiger/gn955/gn955_l/gn_955_l_an.prj},{NB=Stellungsanzeiger GN 955-003-AN-L-SG},{PARTNUMBER=GN 955-003-AN-L-SG},{NORMNR=GN 955},{ZAEHLWERK=003},{ANZEIGE=003},{AUSWAHL=orange(OR),grau(GR)},{STEIGUNG=3,0},{MAX=1500},{FARBE=schwarzgrau},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0240},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 955-003-AN-L-SG
GN 955-003-AN-L-SG
ZAEHLWERK
Counter
003
003
ANZEIGE
Indication after one spindle revolution
003
003
STEIGUNG
related to the thread gradient per spindle revolution
3,0
3,0
MAX
Max. revolutions per minute
1500
1500
FARBE
Color
black-gray
black-gray
WEIGHT
Weight
0.0240
0.0240
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸