您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Toggle clamp GN 863-1000-EPV-M
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 863
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/pneumatik_spanner/gn863/gn_863_epv_m_asmtab.prj},{NB=Schnellspanner GN 863-1000-EPV-M (closed)},{PARTNUMBER=GN 863-1000-EPV-M},{NORMNR=GN 863},{GROESSE=1000},{POS=0},{FH=10000},{FS=3250},{B1=102},{B2=90},{B3=80},{B4=20},{D1=10.5},{D2=G 1/4},{IA=8},{H1=355},{H2=132.5},{H3=25},{L1=217.6},{L2=80},{M1=50},{M2=12.5},{M3=50},{M4=-},{R=144.0},{S=13},{MODELLO=1000/EPVM},{PPATH=../gn_863_epv_m/gn_863_epv_m_asmtpl.prj},{WEIGHT=5.8000},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 863-1000-EPV-M
GN 863-1000-EPV-M
GROESSE
Size
1000
1000
POS
Position
closed
open
closed
open
FH
Holding Force
10000
10000
N
FS
Clamping Force
3250
3250
N
B1
~
102
102
mm
B2
90
90
mm
B3
80
80
mm
B4
20
mm
D1
10.5
10.5
mm
D2
Thread
G 1/4
G 1/4
IA
Female thread Ø for hose
8
8
mm
H1
~
355
355
mm
H2
132.5
132.5
mm
H3
25
25
mm
L1
~
217.6
217.6
mm
L2
~
80
80
mm
M1
50
50
mm
M2
12.5
mm
M3
50
50
mm
M4
-
-
mm
R
144.0
144.0
mm
S
13
13
mm
WEIGHT
Weight
5.8000
5.8000
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸