Hook-Type Latch GN 115.8-RG-18-H1-CR-1
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hook-type latches
GN 115.8 Hook-Type Latches, Zinc Die Casting, with Operating Elements
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/hakenverriegelungen/gn115_8_mit_bedelem/gn_115_8_2_k1_rg_asmtab.prj},{NB=Hakenverriegelung GN 115.8-RG-18-H1-CR-1 (closed-1)},{PARTNUMBER=GN 115.8-RG-18-H1-CR-1},{NORMNR=GN 115.8},{FORM=RG},{POS=0},{ABSTAND=1},{A=18},{D=28},{H=4},{OB=verchromt},{WEIGHT=0.1087},{CTN=83016000},{ROHS=YES},{OBERFLACHE=CR},{KENNZIFFER=ohne Gegenhalter},{KZ=1},{PPATH=../gn_115_8_2_k1_asmtpl.prj},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 115.8-RG-18-H1-CR-1
GN 115.8-RG-18-H1-CR-1
POS
Position
closed
open
closed
open
ABSTAND
Distance
A
Latch distance
18
mm
D
28
mm
H
4
mm
OB
Finish locating ring
Chrome plated
Chrome plated
WEIGHT
Weight
0.1087
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸