Sheet Metal Hinge, Steel GN 136-ST-50-50-C
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 136 Sheet Metal Hinges, Steel, Square or Vertically Elongated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn136_st_quadrat_vertikal_verl/gn136_st_c_asmtab.prj},{NB=Blechscharnier, Stahl GN 136-ST-50-50-C (0)},{PARTNUMBER=GN 136-ST-50-50-C},{NORMNR=GN 136},{ROT=0},{L1=50},{L2=50},{D1=6},{D2=5.2},{D3=5},{D4=8.3},{M1=30},{M2=30},{M2X=30},{M3=-},{M3X=0.0},{S=2.0},{PPATH=gn136_st_c_asmtpl.prj},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0610},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 136-ST-50-50-C
GN 136-ST-50-50-C
ROT
Rotation
°
L1
50
50
mm
L2
50
50
mm
D1
6
6
mm
D3
5
5
mm
D4
8.3
8.3
mm
M1
30
30
mm
M2
30
30
mm
M3
-
-
mm
S
2.0
2.0
mm
WEIGHT
Weight
0.0610
0.0610
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸