Hinge with cover GN 151.3-40-40-4,5-SH
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 151.3 Hinges with Cover, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn151_3/gn151_3_asmtab.prj},{NB=Scharnier mit Abdeckung GN 151.3-40-40-4,5-SH(0)},{PARTNUMBER=GN 151.3-40-40-4,5-SH},{NORMNR=GN 151.3},{ROT=0},{L1=40},{L2=40},{FORM=SH},{D1=4,5},{D1X=4.5},{D2=3},{H1=13.0},{H2=9.0},{H3=4.5},{H4=4.0},{L3=17.5},{M1=25},{M2=25.0},{SW=7.0},{VERS=1},{LST=38.700},{PPATH=gn151_3_asmtpl.prj},{WEIGHT=0.0290},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 151.3-40-40-4,5-SH
GN 151.3-40-40-4,5-SH
ROT
Rotation
°
L1
40
40
mm
L2
40
40
mm
D1
4,5
4,5
mm
D2
3
3
mm
H1
13.0
13.0
mm
H2
9.0
9.0
mm
H3
4.5
4.5
mm
H4
-0.5
4.0
4.0
mm
L3
17.5
17.5
mm
M1
±0.25
25
25
mm
M2
±0.25
25.0
25.0
mm
WEIGHT
Weight
0.0290
0.0290
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸