Hinge GN 154-34-40-E
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 154 Hinges, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn154/gn_154_e_asmtab.prj},{NB=Scharnier GN 154-34-40-E (0)},{PARTNUMBER=GN 154-34-40-E},{NORMNR=GN 154},{ROT=0},{FORM=E},{L1N=34},{L1A=34.0},{L2N=40},{L2A=40.5},{D1=M4},{NDM=4.000},{D2=4.3},{D3=4.0},{H1=16.5},{H2=12.5},{L3=29.5},{L4=9.5},{L5=20},{L6=9.3},{L7=18},{L8=6},{M1=20.2},{M2=20},{T1=5.5},{T2=5.5},{WEIGHT=0.0210},{CTN=39263000},{ROHS=YES},{PPATH=gn_154_asmtpl.prj},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 154-34-40-E
GN 154-34-40-E
ROT
Rotation
°
L1N
Nominal size
34
34
mm
L1A
Actual size
34.0
34.0
mm
L2N
Nominal size
40
40
mm
L2A
Actual size
40.5
40.5
mm
D1
Thread
M4
M4
D3
4.0
4.0
mm
H1
16.5
16.5
mm
H2
12.5
12.5
mm
L3
29.5
29.5
mm
L4
9.5
9.5
mm
L5
20
20
mm
L6
≈
9.3
9.3
mm
L7
18
18
mm
M1
±0,2
20.2
20.2
mm
M2
±0,2
20
20
mm
T2
5.5
5.5
mm
WEIGHT
Weight
0.0210
0.0210
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸