Hinge, Stainless Steel GN 237-NI-76-50-A-GS
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 237 Hinges, Stainless Steel, Horizontally Elongated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn237_ni_horiz_verl/gn237_l_ni_asmtab.prj},{NB=Scharnier, Edelstahl GN 237-NI-76-50-A-GS (0)},{PARTNUMBER=GN 237-NI-76-50-A-GS},{NORMNR=GN 237},{VERS=1},{L1=76},{L1X=beidseitig verlängert},{L2=50},{ROT=0},{WERVIS=Edelstahl 1.4308},{OBVIS=matt gestrahlt},{D1=M6},{D1X=6.000},{D2=6.3},{D3=6},{H1=11.5},{H2=6},{H3=6.5},{H4=13},{L3=34},{L4=34},{L5=12},{M1=56},{M2=30},{M3=28},{M4=28},{MAT=Edelstahl, nichtrostend, 1.4308},{WEIGHT=0.1535},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn237_l_ni_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 237-NI-76-50-A-GS
GN 237-NI-76-50-A-GS
L1
76
76
mm
L2
50
50
mm
ROT
Rotation
°
D1
Thread
M6
M6
D2
6.3
6.3
mm
D3
6
6
mm
H1
11.5
11.5
mm
H2
6
6
mm
H3
6.5
6.5
mm
H4
+0.5
13
13
mm
L3
34
34
mm
L4
34
34
mm
L5
12
12
mm
M1
56
56
mm
M2
30
30
mm
M3
28
28
mm
M4
28
28
mm
WEIGHT
Weight
0.1535
0.1535
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸