Threaded Lifting Pin, Stalness Steel GN 1135-M10-14-NI
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting pins
GN 1135 Threaded Lifting Pins, Stainless Steel, Self-Locking, with Rotating Shackle
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/kugeltragbolzen/gn1135_ni/gn1135_ni_asmtab.prj},{NB=Gewindetragbolzen, Edelstahl GN 1135-M10-14-NI (activated-0)},{PARTNUMBER=GN 1135-M10-14-NI},{NORMNR=GN 1135},{D1=M10},{POS=0},{ROT=0},{ROTX=45},{L1=14},{D2=8.35},{D3=20.0},{D4=38},{D5=33.5},{H1=123.7},{H2=54.9},{H3=25.7},{H4=42.5},{K1=11.0},{K2=68},{K3=46},{L2=20.0},{L3=10},{F1=3.9},{F2=1.5},{F3=1.5},{MAT=Edelstahl},{WEIGHT=0.69800},{CTN=73181300},{ROHS=YES},{VERS=2},{INFOGANTER=Produktdetails},{PPATH=gn1135_ni_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 1135-M10-14-NI
GN 1135-M10-14-NI
D1
M10
M10
POS
Position
activated
deactivated
activated
deactivated
ROT
Rotation
°
L1
14
14
mm
D2
-0,07
8.35
8.35
mm
D3
20.0
20.0
mm
D4
38
38
mm
D5
33.5
33.5
mm
H1
123.7
123.7
mm
H2
54.9
54.9
mm
H3
25.7
25.7
mm
H4
42.5
42.5
mm
K1
11.0
11.0
mm
K2
68
68
mm
K3
46
46
mm
L2
20.0
20.0
mm
L3
10
10
mm
F1
Nominal load
3.9
3.9
kN
F2
Nominal load
1.5
1.5
kN
F3
Nominal load
1.5
1.5
kN
WEIGHT
Weight
0.69800
0.69800
kg
CTN
Customs Tariff Number
73181300
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸