Fixing nut GN 543.1-G3/4
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 543.1 ATEX-Sight Glasses, Plastic
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2020年3月23日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 7430 - Mounting nuts for hydraulic components, Brass
Ganter
19.06.2024
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn543_1/gn543_1.prj},{NB=Befestigungsmutter GN 543.1-G3/4},{PARTNUMBER=GN 543.1-G3/4},{NORMNR=GN 543.1},{D1=G3/4},{D2=26.5},{B=5.0},{S=32},{E=35.5},{D1G=26.441},{D1K=24.117},{WEIGHT=0.0130},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 543.1-G3/4
GN 543.1-G3/4
D1
Thread
G3/4
G3/4
D2
+0.5 Bore-Ø
26.5
26.5
mm
B
5.0
5.0
mm
S
32
32
mm
E
~
35.5
35.5
mm
WEIGHT
Weight
0.0130
0.0130
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸