Breather Cap GN 552-31-M22x1,5-A-0
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 552 Breather Caps, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn552/gn552_a_0.prj},{NB=Entlueftungsschraube GN 552-31-M22x1,5-A-0},{PARTNUMBER=GN 552-31-M22x1,5-A-0},{NORMNR=GN 552},{D1=31},{VER=1},{D2=M22x1,5},{D3=12},{D4=30},{L1=9.5},{L2=29.5},{D2G=22.000},{D2K=20.160},{W1=22.50},{H21=6.20},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0150},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 552-31-M22x1,5-A-0
GN 552-31-M22x1,5-A-0
D1
31
31
mm
D2
M22x1,5
M22x1,5
D3
12
12
mm
D4
30
30
mm
L1
9.5
9.5
mm
L2
≈
29.5
29.5
mm
WEIGHT
Weight
0.0150
0.0150
kg
CTN
Customs Tariff Number
90268080
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸