ATEX-Breather cap GN 552.6-31-G3/8-B-1-GB
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 552.6 ATEX-Breather Caps, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn552_6/gn_552_6_1_b.prj},{NB=ATEX-Entlueftungsschraube GN 552.6-31-G3/8-B-1-GB},{PARTNUMBER=GN 552.6-31-G3/8-B-1-GB},{V=1},{NORMNR=GN 552.6},{D1=31},{D2=G3/8},{D2X=16.662},{D3=10},{D4=30},{L1=9.5},{L2=29.0},{L3=188},{WEIGHT=0.0312},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 552.6-31-G3/8-B-1-GB
GN 552.6-31-G3/8-B-1-GB
D1
31
31
mm
D2
Thread
G3/8
G3/8
mm
D3
10
10
mm
D4
30
30
mm
L1
9.5
9.5
mm
L2
≈
29.0
29.0
mm
L3
188
188
mm
WEIGHT
Weight
0.0312
0.0312
kg
CTN
Customs Tariff Number
90268080
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸