Breather cap GN 663-70-G3/4-A-2
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 663 Breather Caps, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn663/gn663_a_2.prj},{NB=Belueftungsdeckel GN 663-70-G3/4-A-2},{PARTNUMBER=GN 663-70-G3/4-A-2},{NORMNR=GN 663},{D1=70},{D2=G3/4},{D4=68},{D5=35},{D6=16},{L1=15},{L2=6},{L3=63},{D2G=26.441},{D2K=24.117},{L5=56.000},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0800},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 663-70-G3/4-A-2
GN 663-70-G3/4-A-2
D1
70
mm
D2
Thread
G3/4
G3/4
D4
68
mm
D5
35
35
mm
D6
16
16
mm
L1
15
15
mm
L2
6
6
mm
L3
63
63
mm
WEIGHT
Weight
0.0800
0.0800
kg
CTN
Customs Tariff Number
90268080
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸