您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Oil level sight glass GN 541-18-M26x1,5-B
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 541 Oil Sight Glasses, Crystal Clear Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn541/gn541_b.prj},{NB=Oelschauglas GN 541-18-M26x1,5-B},{PARTNUMBER=GN 541-18-M26x1,5-B},{NORMNR=GN 541},{D1=18},{D2=M26x1,5},{VERS=2},{P=1.500},{D3=31.5},{L1=13.0},{L2=9},{S=27.0},{AD=30.000},{ADX=1.000},{D2G=26.000},{D2K=24.160},{WEIGHT=0.0080},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 541-18-M26x1,5-B
GN 541-18-M26x1,5-B
D1
Window glass
18
18
mm
D2
Thread
M26x1,5
M26x1,5
D3
31.5
31.5
mm
L1
13.0
13.0
mm
L2
9
9
mm
S
27.0
27.0
mm
WEIGHT
Weight
0.0080
0.0080
kg
CTN
Customs Tariff Number
90261089
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸