您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Oil level indicator GN 650.3-127-NC
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 650.3 Oil Level Indicators, Plastic / Steel Screw
GN 650.3 Oil Level Indicators, Plastic / Steel Screw
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年11月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 656 - Oil Level Indicator with Electrical Oil Level Monitoring, Axial Pl...
Ganter
19.06.2024
GN 656.1 - Oil Level Indicators, Plastic, with Electrical Oil Level Monitor...
Ganter
19.06.2024
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650_3/gn650_3_nc/gn650_3_nc_asmtab.prj},{NB=Oelstandanzeiger GN 650.3-127-NC (1-right)},{PARTNUMBER=GN 650.3-127-NC},{NORMNR=GN 650.3},{L1=127},{B=31},{D=M12},{NDM=12},{POS=1},{POSK=1},{H=40},{K=50},{L2=23},{L3=101},{L4=169},{L5=13},{L6=25},{L7=20},{L8=32.5},{S=12},{D1=24.65},{RSCH=19.000},{RLOCH=20.800},{N=2.000},{T=15.700},{SW=19.000},{M=7.000},{PPATH=gn650_3_nc_asmtpl.prj},{WEIGHT=0.1590},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 650.3-127-NC
GN 650.3-127-NC
L1
127
127
mm
B
31
mm
D
Thread
M12
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
POSK
Cable position
rechts
links
rechts
links
H
40
mm
K
50
mm
L2
23
mm
L3
101
101
mm
L4
169
169
mm
L5
13
mm
L6
25
mm
L7
20
mm
L8
32.5
mm
S
~ max. wall thickness
12
mm
WEIGHT
Weight
0.1590
0.1590
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸