您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Oil level indicator GN 650.4-76-AS
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 650.4 Oil Level Indicators, Narrow Shape, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650_4/gn650_4_as_asmtab.prj},{NB=Oelstandanzeiger GN 650.4-76-AS (1)},{PARTNUMBER=GN 650.4-76-AS},{NORMNR=GN 650.4},{L1=76},{B2=27},{D=M10},{POS=1},{L2=23},{L3=40},{L5=18},{L6=11.5},{L8=17.5},{L9=105},{L10=14.5},{S=12},{TC=20...100},{TF=68...210},{DNDM=10.000},{DKDMV=8.160},{DNDMM=8.376},{L21=2.300},{K=0.600},{WEIGHT=0.1100},{CTN=90261029},{ROHS=YES},{PPATH=gn650_4_as_asmtpl.prj},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 650.4-76-AS
GN 650.4-76-AS
L1
76
76
mm
B2
27
mm
D
Thread
M10
M10
POS
Position set screw
mm
Enter value for POS
Position set screw
mm
cm
inch
ft
確定
L2
23
mm
L3
40
40
mm
L5
18
18
mm
L8
17.5
mm
L9
105
105
mm
L10
14.5
14.5
mm
S
≈ max. wall thickness
12
12
mm
TC
Thermometer dial
20...100
20...100
°C
TF
Thermometer dial
68...210
68...210
°F
WEIGHT
Weight
0.1100
0.1100
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸