您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Mounting Accessory GN 753.2-5-6-3-AB-NI
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Ball transfer units, Guide rollers
GN 753.2
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/kugelrollen/gn753_2/gn753_2_ab.prj},{NB=Befestigungselement GN 753.2-5-6-3-AB-NI},{PARTNUMBER=GN 753.2-5-6-3-AB-NI},{NORMNR=GN 753.2},{D1=5},{D2=6},{L1=3},{D3=10},{L2=2.5},{PF1=19-B6, 22-B6, 26-B6},{PF2=25-B6},{FS=M5},{MAT=Edelstahl 1.4305},{WEIGHT=0.0017},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 753.2-5-6-3-AB-NI
GN 753.2-5-6-3-AB-NI
D1
5
5
mm
D2
Bore guide roller
6
6
mm
L1
3
3
mm
D3
10
10
mm
L2
2.5
2.5
mm
PF1
Suitable for GN 753 - Identification no. 1
19-B6, 22-B6, 26-B6
19-B6, 22-B6, 26-B6
mm
PF2
Suitable for GN 753.1 - Identification no. 1
25-B6
25-B6
mm
FS
For screws
M5
M5
WEIGHT
Weight
0.0017
0.0017
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸