Wiper GN 2428-28-U
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Guide Rail Systems
GN 2428
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/laufrollenfuehrungen/gn2428/gn2428_u.prj},{NB=Abstreifer GN 2428-28-U},{PARTNUMBER=GN 2428-28-U},{NORMNR=GN 2428},{H1=28},{B1=19.0},{B2=10.0},{D=M4},{DX=4},{H2=25},{L1=7},{L2=5},{L3=3.5},{M1=8},{M1X=8.000},{M2=4.5},{WEIGHT=0.0050},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 2428-28-U
GN 2428-28-U
H1
Rail
28
28
mm
B1
19.0
19.0
mm
B2
10.0
10.0
mm
D
Thread for cylinder head screw DIN 912
M4
M4
H2
25
25
mm
L1
7
mm
L2
5
mm
L3
max.
3.5
mm
M1
8
8
mm
M2
4.5
4.5
mm
WEIGHT
Weight
0.0050
0.0050
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸