Linear Actuator Connector GN 133.1-G30-B18-2-SW
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 133.1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn133_1/gn133_1_2.prj},{NB=Kreuz-Klemmverbinder GN 133.1-G30-B18-2-SW},{PARTNUMBER=GN 133.1-G30-B18-2-SW},{D11=30},{NDM3=4},{KDM3=6.464},{NDM4=3},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1330},{NORMNR=GN 133.1},{D1=G30},{D2=B18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 133.1-G30-B18-2-SW
GN 133.1-G30-B18-2-SW
D1
Bore
G30 (with slide insert)
G30 (with slide insert)
D2
Bore
B18 (without slide insert)
B18 (without slide insert)
D3
Clamping screw
M4
M4
K1
Clamping length
40
40
mm
K2
Clamping length
36
36
mm
L1
81.5
81.5
mm
L2
40
40
mm
L3
26
26
mm
M
27
27
mm
Z1
Screw location
M8-25
M8-25
Z2
Screw location
M6-20
M6-20
L4Z1
Clamping lever
63 | 78
63 | 78
mm
L4Z2
Clamping lever
45 | 63
45 | 63
mm
OBVIS
Finish
black
WEIGHT
Weight
0.1330
0.1330
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸