您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Angle Linear Actuator Connector GN 192.1-G40-B40-56-2-S
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 192.1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn192_1/gn_192_2.prj},{NB=Winkel-Verfahrschlitte GN 192.1-G40-B40-56-2-S},{PARTNUMBER=GN 192.1-G40-B40-56-2-S},{D11=40},{D22=40},{K1=56},{NDM=5},{KDM=8.157},{NDM3=5.250},{NDM4=5},{KDM4=4.019},{K2=62.0},{L1=130},{L2=68.0},{M=90},{K3=46.000},{L1X=92.000},{VERS=1},{M1=65.000},{V1=28.000},{RV=126.100},{R=1.500},{L3=40.000},{X=20.000},{K3X=36.000},{LX=32.500},{SHL=42.000},{SX=10.000},{SX1=5.500},{SV=24.000},{SW1=17.500},{SW1V=11.000},{LL=1.000},{LSC=45.000},{LSC1=10.000},{VSC=16.000},{RSC=0.800},{RCHX=0.400},{RCHY=0.410},{SWSH=8.000},{SWVCH=3.500},{LM=9.400},{LM1=2.000},{VMR=1.500},{VM2=14.000},{LMX=35.000},{VMR2=1.600},{SWM=16.000},{W=3.500},{WL=62.000},{WEIGHT=0.4500},{NORMNR=GN 192.1},{D1=G40 (mit Gleitbuchse)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 192.1-G40-B40-56-2-S
GN 192.1-G40-B40-56-2-S
D1
Bore
G40 (with slide insert)
G40 (with slide insert)
D2
Bore
B40
B40
K1
Clamping length
56
56
mm
D3
Mounting screws on the follower
M5
M5
K2
Clamping length
62.0
62.0
mm
L1
Length
130
130
mm
L2
68.0
68.0
mm
M
90
90
mm
Z1
Screw location
M 10-35
M 10-35
Z2
Screw location
M 10-35
M 10-35
L3Z1
Clamping lever
78 | 92
78 | 92
mm
L3Z2
Clamping lever
92
92
mm
OB
Finish
black
WEIGHT
Weight
0.4500
0.4500
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸