您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Stainless Steel-Square linear actuator GN 291.1-40-220-L2-NI
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 291.1
GN 291.1 L2
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn291_1/gn291_1_l2/gn_291_1_l2_ni_asmtab.prj},{NB=Edelstahl-Vierkant-Lineareinheit GN 291.1-40-220-L2-NI (0)},{PARTNUMBER=GN 291.1-40-220-L2-NI},{NORMNR=GN 291.1},{S=40},{L1=220},{L11=70,170,220,270,320},{L1MAX=1800},{POS=0.0},{GS=TR20x4},{D1=12},{D2=M5},{L22=240},{L3=120.0},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{WEIGHT=0.0000},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn_291_1_l2_ni_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 291.1-40-220-L2-NI
GN 291.1-40-220-L2-NI
S
40
40
mm
L1
Travel (standard lengths)
220
220
mm
L1MAX
max. travel
1800
1800
mm
POS
Swivelling
mm
Enter value for POS
Swivelling
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
D1
f7
12
12
mm
D2
Thread
M5
M5
L2
Total length
460
460
mm
L3
120.0
120.0
mm
L4
17
17
mm
M1
42
42
mm
M2
54
54
mm
PF
Shaft key spring DIN 6885
A4x4x12
A4x4x12
WEIGHT
Weight
0.0000
0.0000
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸