Bevel-Gear Wheel GN 297-25-K8-L
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 297
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn297/gn297_l.prj},{NB=Kegelrad GN 297-25-K8-L},{PARTNUMBER=GN 297-25-K8-L},{NORMNR=GN 297},{D1=30},{D2=25},{D1X=25.000},{D3=K8},{D2X=8},{B=2},{D4=M6},{D3X=6},{L1=19.0},{L2=25},{VERS=2.000},{FORM=L},{WEIGHT=0.0360},{CTN=84839089},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 297-25-K8-L
GN 297-25-K8-L
D1
Ø Linear actuator / Transfer unit
30
30
mm
D2
25
25
mm
D3
H7 Bore with keyway
K8
K8
mm
B
2
2
mm
D4
M6
M6
L1
19.0
19.0
mm
WEIGHT
Weight
0.0360
0.0360
kg
CTN
Customs Tariff Number
84839089
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸