Drive / Transfer unit GN 391-30-60-SCR
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 391
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn391/gn391.prj},{NB=Antriebseinheit- / Uebertragungseinheit GN 391-30-60-SCR},{PARTNUMBER=GN 391-30-60-SCR},{NORMNR= GN 391},{D1=30},{L1=60},{LU=55 … 2000},{D2=8},{L2=16},{WS=Stahl, verchromt},{D11=29.800},{D1R=1.000},{C=0.300},{L12=1.500},{D12=9.330},{VK=4.800},{SK=2.000},{RK=1.000},{LK1=3.500},{LK2=10.000},{WEIGHT=0.1800},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 391-30-60-SCR
GN 391-30-60-SCR
D1
30
30
mm
L1
Standard length of the Drive units
60
60
mm
LU
Transfer units
55 … 2000
55 … 2000
mm
D2
f7
8
8
mm
L2
16
16
mm
WS
Material
Steel, chrome-plated
WEIGHT
Weight
0.1800
0.1800
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸