您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Double tube linear actuator GN 491-40-100-R2-SCR
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 491
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn491/gn_491_r2_asmtab.prj},{NB=Doppelrohr-Lineareinheit GN 491-40-100-R2-SCR (0)},{PARTNUMBER=GN 491-40-100-R2-SCR},{D1=40},{L1=100},{MHUB=2650},{GSNDM=20.000},{GSP=4.000},{B=60},{D2=12},{D3NDM=8},{D4NDM=8},{D5=8.5},{D6X=13.5},{D7X=13.5},{SDIN912NDM=8.000},{H1=60},{H2=63},{H3=3},{H4=31.5},{H5=1.05},{L3=180},{L4=17},{M2=160},{M3X=132},{M4=39},{M5X=38},{M6=39},{M7=62},{M8X=12.5},{M9=12.0},{S=13},{WEIGHT=0.0000},{DH=MIN},{NORMNR=GN 491},{SL=100, 150, 200, 300},{GS=TR20x4},{D3=M8},{D4=M8},{D6=13.5},{FS=M6},{D7=13.5},{SDIN912=M8},{L2=3xB+L1},{M1=2xB+L1},{M3=132},{M5=38},{M8=12.5},{PDIN6885=A4x4x12},{AW=GN 491.1},{SA=GN953/GN9053},{HR=GN 924.40},{PPATH=gn_491_asmtpl.prj},{FORM=R2},{MAT=Stahl, verchromt},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 491-40-100-R2-SCR
GN 491-40-100-R2-SCR
D1
40
40
mm
L1
Stroke
100
100
mm
MHUB
max. travel
2650
2650
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
B
60
60
mm
D2
12
12
mm
D3
Thread
M8
M8
D4
Thread
M8
M8
D5
8.5
8.5
mm
D6
13.5
13.5
mm
FS
for screw DIN 912
M6
M6
D7
13.5
13.5
mm
SDIN912
for screw DIN 912
M8
M8
H1
60
60
mm
H2
63
63
mm
H3
3
3
mm
H4
31.5
31.5
mm
H5
1.05
1.05
mm
L2
Overall length
3xB+L1
mm
L3
180
180
mm
L4
17
17
mm
M1
2xB+L1
mm
M2
160
160
mm
M3
132
132
mm
M4
39
39
mm
M5
38
38
mm
M6
39
39
mm
M7
62
62
mm
M8
12.5
12.5
mm
M9
12.0
12.0
mm
S
Hexagon
13
13
mm
PDIN6885
Key DIN 6885
A4x4x12
A4x4x12
AW
Adapter shaft
GN 491.1
SA
Position indicator
GN953/GN9053
GN953/GN9053
HR
Handwheel
GN 924.40
GN 924.40
WEIGHT
Weight
0.0000
0.0000
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸