Fastening unit GN 900.1-50-67-A
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900.1
GN 900.1 A
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900_1/gn900_1_a/gn900_1_a_asmtab.prj},{NB=Befestigungssatz GN 900.1-50-67-A},{PARTNUMBER=GN 900.1-50-67-A},{NORMNR=GN 900.1},{B=50},{L1=67},{D1=3.3},{ZS=M3},{NDM=3.0},{H=7.0},{L2=58.0},{L3=67},{L4=58.0},{L5=10.0},{HX1=1.6},{HX2=3.63},{TX=1.5},{LX1=2.5},{LX2=4.5},{DX1=6.05},{HX3=1.9},{DK=5.5},{PPATH=gn900_1_a_asmtpl.prj},{WEIGHT=0.0200},{CTN=84798997},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 900.1-50-67-A
GN 900.1-50-67-A
B
size of the slide
50
50
mm
L1
67
67
mm
D1
3.3
3.3
mm
ZS
for cap head screws DIN 912
M3
M3
H
7.0
7.0
mm
L2
58.0
58.0
mm
L3
67
67
mm
L4
58.0
58.0
mm
L5
10.0
10.0
mm
WEIGHT
Weight
0.0200
0.0200
kg
CTN
Customs Tariff Number
84798997
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸