Connecting set X-Z GN 900.3-50-50-S
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900.3
GN 900.3 S
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900_3/gn900_3_s/gn900_3_s_asmtab.prj},{NB=Verbindungssatz X-Z GN 900.3-50-50-S},{PARTNUMBER=GN 900.3-50-50-S},{NORMNR=GN 900.3},{B=50},{L1=50},{D1=M5},{DX1=5},{D2=M3},{L2=67},{L3=32},{L4=6},{S=8},{WX=9.5},{SX1=1.0},{LX1=1.65},{LX2=15.0},{LX3=40.0},{LX4=10.0},{LX5=35.0},{NDM=2.5},{PPATH=gn900_3_s_asmtpl.prj},{WEIGHT=0.0760},{CTN=84798997},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 900.3-50-50-S
GN 900.3-50-50-S
B
Size of the slide
50
50
mm
L1
50
50
mm
D1
Slotted set screw DIN 913
M5
M5
D2
Cap head screws DIN 912
M3
M3
L2
67
67
mm
L3
32
32
mm
L4
6
6
mm
S
8
8
mm
WEIGHT
Weight
0.0760
0.0760
kg
CTN
Customs Tariff Number
84798997
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸